See All <4" NF Membranes

Axeon NF3-4040 RO Membrane (Dry)

Material: W2T552393
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

AXEON NF3-4040 Dry Nanofiltration RO Membrane: The AXEON NF3-Series Membranes offer reliability, high performance, and deliver consistent results.

  • Length: 40"
  • Diameter: 4"
  • Membrane Type: Polyamide Thin Film Composite
  • Outer Shell: ABS hard shell
  • Operating Pressure: 70 PSI
  • Maximum Pressure: 600 PSI
  • Permeate Flow Rate: 2500 GPD
  • Nominal Salt Rejection: 40-50%

 

Equipment suppliers, distributors, and dealers worldwide have come to rely on NF3-Series Nanofiltration elements due to the superior performance and dependability of AXEON NF3 – Series Membrane Elements. NF3-Series membranes feature a protective ABS hard shell and are designed for operating pressures of 70psi.

200406

  • Improved System Performance, Superior Quality, and Cost Savings
  • Individually Vacuum Tested
  • Ideal for removing a high percentage of TOC and THM precursors with medium to high salt passage and medium hardness passage.
  • Ultimate choice for surface water and ground water where good organic removal is desired with partial softening

  • Maximum Operating Temperature: 113F (45C)
  • Chlorine Tolerance: 0 PPM
  • pH Range Continuous Operation: 2-11
  • pH Range, Short Term Cleaning (30min): 1-12
  • Maximum Feed Water Turbidity (NTU): 1
  • Maximum Feed Water Silt Density Index (SDI): 5

Specifications