See All <4" NF Membranes

Axeon NF3-2514 RO Membrane (Dry)

Material: W2T822227
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

AXEON NF3-2514 Dry Nanofiltration RO Membrane: The AXEON NF3-Series Membranes are one of the industry's most reliable and highest performing reverse osmosis elements. 

  • Model Number: AXEON NF3-2514
  • Length: 14"
  • Diameter: 2. 5"
  • Membrane Type: Polyamide Thin Film Composite
  • Outer Shell: ABS hard shell
  • Operating Pressure: 70 PSI
  • Maximum Pressure: 600 PSI
  • Permeate Flow Rate: 200 GPD
  • Nominal Salt Rejection: 40-50%

NF3-Series Nanofiltration elements offer reliability, high performance, and deliver consistent results, which equipment suppliers, distributors, and dealers worldwide have come to rely on. NF3-Series membranes feature a protective ABS hard shell and are designed For operating pressures of 70psi.

200401

  • Improved System Performance Superior Quality and Cost Savings Individually Vacuum Tested
  • Ideal for removing a high percentage of TOC and THM precursors
    with medium to high salt passage and medium hardness passage
  • Ultimate choice for surface water and ground water where
    good organic removal is desired with partial softening

  • Maximum Operating Temperature: 113F (45C)
  • Chlorine Tolerance: 0 PPM
  • pH Range, Continuous Operation: 2-11
  • pH Range, Short Term Cleaning (30min): 1-12
  • Maximum Feed Water Turbidity (NTU): 1
  • Maximum Feed Water Silt Density Index (SDI): 5

Specifications