See All 8" Low Pressure Membranes

Toray Low Energy RO Membrane TMG20D-400 DRY

Material: W2T826605
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Toray TMG20D-400 membranes are fiberglass-wrapped for use in brackish water treatment systems. 

  • Model Name: TMG20D-400
  • Length: 40"
  • Diameter: 8"
  • Feed Spacer: 31 mil
  • Active Membrane: 400 ft²
  • Membrane Type: Composite Polyamide
  • Operating Pressure: 110 PSI
  • Maximum Pressure: 365 PSI
  • Permeate Flow Rate: 10,200 GPD
  • Nominal Salt Rejection: 99.5%

TMG(C) series elements are high rejection, for high salinity brackish water applications. Toray reverse osmosis elements are functional membrane elements with excellent quality and high performance developed with the polymer engineering expertise Toray has gained over the years. Toray Reverse Osmosis Membrane Elements are high rejection and high flux RO elements.

TMG20D-400

  • For use in ultrapure water production
  • For semiconductor, wastewater treatment, and many other applications
  • Remove up to 99% of total dissolved solids
  • Remove dissolved impurities such as chloride, lead, chromate, fluoride, bacteria, and others
  • High rejection Includes one interconnector and brine seal
  • Replacement For part number TMG20-400C (W2T826605)

  • Maximum Operating Temperature: 113F (45C)
  • Chlorine Tolerance: 0.1 PPM
  • pH Range, Continuous Operation: 2-11
  • pH Range, Short Term Cleaning (30min): 1-12
  • Maximum Feed Water Silt Density Index (SDI): 5
  • Maximum Pressure Drop For Each Element: 15 psi

Specifications