See All 8" Low Pressure Membranes

Hydranautics Low Energy RO Membrane ESPA1

Material: W2T200166
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Hydranautics ESPA1 (Energy-Saving Polyamide) RO membranes continue to meet the ever-increasing demands of the water treatment industry. Users worldwide have made ESPA their first choice for high productivity and salt rejection. 

  • Model Name: ESPA1 (ESPA1-7)
  • Length: 40"
  • Diameter: 8"
  • Weight: 36 lbs
  • Feed Spacer: 28 mil
  • Active Membrane: 400 ft²
  • Membrane Type: Composite Polyamide
  • Operating Pressure: 150 PSI
  • Maximum Pressure: 600 PSI
  • Permeate Flow Rate: 12,000 GPD
  • Nominal Salt Rejection: 99.3%

ESPA1 membranes have long been the industry leaders, with the highest productivity and rejection available, producing up to 14,000 GPD. Enjoy up to 250% greater productivity per membrane area compared with conventional polyamide membranes, at the lowest cost per gallon produced.

ESPA1

  • Maximum Operating Temperature: 113F (45C)
  • Chlorine Tolerance: 0.1 PPM
  • pH Range, Continuous Operation: 2-10
  • pH Range, Short Term Cleaning (30min): 1-12
  • Maximum Feed Water Turbidity (NTU): 1
  • Maximum Feed Water Silt Density Index (SDI): 5
  • Maximum Pressure Drop For Each Element: 10 psi
  • Maximum Feed Flow: 75 GPM

Specifications