See All 8" Brackish Membranes

LG Chem Brackish RO Membrane BW 440 R G2, 8 inch

Material: W2T871046
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

LG Chem's NanoH2O™ brackish water RO membranes serve various municipal and industrial applications and have been operating in the major utilities around the world. 

  • Diameter: 8"
  • Type: Brackish water
  • Active Membrane: 440 ft²
  • Permeate Flow: 12,650 GPD
  • Salt Rejection: 99.78% 
  • Minimum NaCl Rejection: 99.65% 

Incorporating innovative Thin Film Nanocomposite (TFN) technology, all LG BWRO membranes provide superior performance along with intrinsic anti-fouling property and are suitable for applications where consistent and reliable performance is a must.

LG BW R G2 membranes offer a combination of superior rejection, flow and durability and reduce total cost of ownership. Elements are suitable for high salinity brackish water and wastewater reuse applications.

LG BW 440 R G2

South Korea

8421210000

Specifications