See All 8" Brackish Membranes

LG Chem Brackish RO Membrane BW 400 UES, 8 inch

Material: W2T871041
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

LG Chem's NanoH2O™ brackish water RO membranes serve various municipal and industrial applications and have been operating in the major utilities around the world. 

  • Diameter: 8"
  • Type: Brackish water
  • Active Membrane: 400 ft²
  • Permeate Flow: 11,500 GPD
  • 99% salt rejection
  • Minimum NaCl Rejection: 98% 

Incorporating innovative Thin Film Nanocomposite (TFN) technology, all LG BWRO membranes provide superior performance along with intrinsic anti-fouling property and are suitable For applications where consistent and reliable performance is a must. LG BW UES membranes offer high permeability at ultra-low feed pressure, significantly reducing operating costs and suitable for low salinity brackish water applications. 

LG BW 400 UES

South Korea

8421210000

Specifications