See All 8" Brackish Membranes

LG Chem Brackish RO Membrane BW 400 R Dura, 8 inch

Material: W2T871047
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

LG Chem's NanoH2O™ brackish water RO membranes serve various municipal and industrial applications and have been operating in the major utilities around the world.

  • Diameter: 8"
  • Type: Brackish water
  • Active Membrane: 400 ft²
  • Permeate Flow: 10,500 GPD
  • Salt Rejection: 99.6% 
  • Minimum NaCl Rejection: 99.5% 

Incorporating innovative Thin Film Nanocomposite (TFN) technology, all LG BWRO membranes provide superior performance along with intrinsic anti-fouling property and are suitable for applications where consistent and reliable performance is a must.

LG BW R Dura membranes offer a combination of high rejection and durability and provide extended product life even under harsh cleaning conditions. Elements are suitable for high salinity brackish water and wastewater reuse with challenging feed water conditions. LG BW 400 R Dura membranes incorporate state-of-the-art feed spacer technology, which can greatly reduce differential pressure and cleaning frequency.

LG BW 400 R Dura

South Korea

8421210000

Specifications