See All 8" Brackish Membranes

FilmTec™ Eco Pro-440i Brackish RO Membrane (Dry)

Material: W2T827294
Unit of Measure #: EA
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

FilmTec™ Eco Pro-440i is ideal for reverse osmosis plant managers and operators dealing with challenging waters who are looking for a state-of-the-art solution to tackle tough CAPEX and OPEX challenges. 

  • Active area: 440 ft²
  • Permeate Flow:12,625 GPD
  • Stabilized NaCl Rejection: 99.7% 

  • Offers high salt-rejection at low pressure
  • Delivers excellent silica, boron, nitrate, TOC and ammonium rejection
  • Provides increased active area with the most effective cleaning performance, robustness and durability due to its
    widest cleaning pH range (1-13) and chemical tolerance and
    the support of DuPont technical representatives
  • Includes iLEC™ interlocking end caps, reducing system operating costs and the risk of o-ring leaks that can cause poor water quality

99041000

Specifications