See All 8" Brackish Membranes

FilmTec™ Eco Pro-440i Brackish RO Membrane (Wet)

Material: W2T827295
Unit of Measure #: EA
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

FilmTec™ Eco Pro-440i Brackish Water Reverse Osmosis Wet 8" Membrane

  • Type: Wet
  • Diameter: 8"
  • Length: 40"
  • Active Area: 440 ft²
  • Permeate Flow: 12,650 GPD
  • Maximum Operating Pressure: 600 psig
  • Stabilized NaCl Rejection: 99.7%
  • Spiral-wound element with polyamide thin-film composite membrane

FilmTec™ Eco Pro-440i is ideal for reverse osmosis plant managers and operators dealing with controlled pre-treatment waters and seeking advanced membrane treatment with high water purity and low energy consumption

99046698

  • Offers high salt-rejection at low pressure
  • Delivers excellent silica, boron, nitrate, TOC and ammonium rejection
  • Provides increased active area with the most effective cleaning performance, robustness and durability due to its
    widest cleaning pH range (1-13) and chemical tolerance and
    the support of DuPont technical representatives
  • Includes iLEC™ interlocking end caps, reducing system operating costs and the risk of o-ring leaks that can cause poor water quality

Specifications