See All 8" Brackish Membranes

FilmTec™ Eco Pro-400i Brackish RO Membrane (Dry)

Material: W2T827301
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

FilmTec™ Eco Pro-400i is ideal for reverse osmosis plant managers and operators dealing with challenging waters who are looking for a state-of-the-art solution to tackle tough CAPEX and OPEX challenges. 

  • Active Membrane: 400 ft²
  • Feed Spacer: 34 mil 
  • Permeate Flow: 11,500 GPD
  • Stabilized NaCl Rejection: 99.7%

  • Offers high salt-rejection at low pressure
  • Achieves reduction of the fouling impact by minimized pressure
    dropDelivers excellent silica, boron, nitrate, TOC and ammonium
    rejection
  • Provides most effective cleaning performance, robustness and
    durability due to its widest cleaning pH range (1-13) and
    chemical tolerance and the support of DuPont technical representatives
  • Includes iLEC™ interlocking end caps, reducing system operating costs and the risk of o-ring leaks that can cause poor water quality

99046699

Specifications