See All 8" Brackish Membranes

FilmTec™ BW30XFR-400/34 Brackish RO Membrane (Dry)

Material: W2T826474
Unit of Measure #: EA
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

FilmTec BW30XFR-400/34 is ideal for reverse osmosis plant managers and operators dealing with challenging waters and wastewaters.

  • Active Membrane: 400 ft²
  • Feed Spacer: 34 mil 
  • Permeate Flow: 11,500 GPD
  • Stabilized NaCl Rejection: 99.65%

FilmTec BW30XFR-400/34 offer consistent high performance, long element life, increased productivity and higher water quality coupled with excellent fouling resistance. 

BW30XFR-400

11022769

Specifications