See All 8" Brackish Membranes

FilmTec™ BW30-400/34 Brackish RO Membrane (Wet)

Material: W2T827288
Unit of Measure #: EA
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

FilmTec BW30-400/34 is ideal for reverse osmosis plant managers and operators dealing with challenging waters seeking consistent high performance, long element life, increased productivity and higher water quality coupled with fouling resistance. 

  • Active Membrane: 400 ft²
  • Feed Spacer: 34 mil
  • Permeate fFlow: 10,500 GPD
  • Stabilized NaCl Rejection: 99.5%

BW30-400/34 Wet

279236

Specifications