See All 8" Brackish Membranes

Filmtec™ BW30-400 Brackish RO Membrane

Material: W2T470004
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Filmtec™ BW30-400 Brackish RO Membrane for use in industrial water demineralization, production of municipal drinking water, and water reuse.

  • Diameter: 8"
  • Length: 40"
  • Weight: 40 lbs
  • Active Membrane: 400 ft²
  • Membrane Type: Polyamide Thin Film Composite
  • Outer Shell: Hard Fiberglass
  • Applied Pressure: 225 PSI
  • Nominal Capacity: 10,500 GPD
  • Maximum Pressure: 600 PSI
  • Stabilized Salt Rejection: 99.5%

CDRC8X40D

  • High rejection gives good water quality
  • Durable with good cleanability
  • For long element life FilmTec performance and quality
  • Previously part number CDRC8X40D

98650

Specifications