Enable high contrast mode
See All Single Range Lights

Hydro-check Hy-lite Silent Quality Light, 5 Meg

Material: W2T807706
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

The Hy-Lite water quality indicator light is a low cost indicator of pure water quality for deionization, reverse osmosis, or distillation systems. Featuring exclusive auto temperature compensation, the Hy-Lite is by far the most accurate "quality light" available. With remote and control capability, the Hy-Lite is also the most versatile product of its kind.

  • Product Number: HLS-5MEG
  • Alarm: No

The Hy-Lite has green and red LEDs that continuously display water quality relative to the setpoint. When the water is "good" the green LED is illuminated. If the water purity falls below setpoint, the red LED flashes. The integral sensor is designed for installation in standard threaded tees. 3/4 inch polypropylene fittings are provided with light. Unit construction is of trouble-free stainless steel and ABS.

Hy-Lites are available with fixed setpoints most commonly used in two-bed and mixed-bed service DI and other applications. 25, 50, 200 and 500 kilohm-cm; 1, 2, 3 and 5 megohm-cm. The Hy-Lite is powered by a plug-in style 12VDC transformer. Up to 6 Hy-Lites can be powered by a single power supply by connecting the Hy-Lites to each other making for a clean install at the wall outlet.

HLS-5MEG