Enable high contrast mode
See All pH / ORP Transmitters

Digital pH Controller 720 Series, 723II-SC-4A-PC

Material: W2T551931
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
The Myron L® 723II is a digital pH Monitor/Controller Model. The 723II includes the advanced "isolated" circuitry of the 720 Series II pH/ORP monitor/controllers guarantee accurate and reliable measurements, completely eliminating ground-loop and noise issues. The unique sensor preamp allows for longer distances between the sensor and the monitor/controller without the loss of accuracy or reliability.

All Myron L pH monitor/controllers feature a highly refined and precise Temperature Compensation circuit. This feature perfectly matches the NERNST equation correcting the displayed reading to 25°C. The TC may be disabled to conform with USP 25. The 723II-SC-4A-PC includes a second control module, a 4-20 mA isolated output, and a power cord.

723II-SC-4A-PC

  • Digital Monitor/controller
  • Applications include: process control, Reverse Osmosis, Seawater Desalination, waste treatment, food processing, plating, power plants, laboratories, printing, paper for maximum system accuracy buffers are recommended)
  • A push-to-test button makes set point checks easy, while the internal alarm set discourages unauthorized adjustments
  • Standard on all controller models is a heavy-duty 10 amp output relay, operating on either increasing or decreasing readings
  • Bright green/red LED's indicate above/below set point readings

  • Model Number: Myron L 723II-SC-4A-PC
  • Parameters: pH (0-14 pH)
  • Electrical: 100-240V 50/60Hz
  • Enclosure: IP65/NEMA 4X water resistant Panel, bench, or surface mounting
  • Control Module: 2 SPDT 10 amp @ 125 VAC, 30 VDC
  • Analog Output: 4-20 mA isolated output
  • Display: 3-1/2 inch Digital LCD
  • Power Cord: 115 VAC Isolated 8ft power cord with outlet plug and strain relief
  • Alarm: Single Alarm/controller fully adjustable 0-100% of full scale
  • Weight (lbs): 2.0