See All Digital Flowmeters

Pulsafeeder Water Meter MTR301-G

Material: W2T855507
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pulsafeeder’s multi-jet water meters provide value by offering efficient, accurate operation for potable and non-potable water applications. Multi-Jet meters are designed for use in conjunction with a pulse timer to proportionally control pumps, valves etc. The Multi-Jet chamber of the water meter assures accuracy over a wide range of flows with low head loss. To prevent wear and maintain accuracy the load is equally distributed on the impeller. Pulsafeeder's Lead-Free water meters are NSF 61 certified in cold water.

  • Product Number: MTR301-G
  • Power: 6mA at 12 Vdc
  • Pressure: 150 psi / 10 bar Operating
  • Temperature: Cold Water: 105F / 40C Max
  • Accuracy: 1. 5% of reading
  • Rating: . 75- 50 GPM
  • Connection Size: 1" NPT
    Gallons Per Contact (GPC): 0. 1 GPC

MTR301-G

  • Dry top Multi-Jet design
  • Rugged construction
  • Tolerates low quality water
  • Sensor fastens to lens without removing top
  • Calibration plug seal wire for tamper evidence
  • Union end couplings for each service
  • Factory set pulse rates
  • Changing pulse rate requires no special tools
  • Adjustable GPC (tools required, see instruction manual for more details)

  • Municipal
  • Industrial
  • Heat Transfer Cooling Tower and Boiler