See All 4-20 mA Controlled Pumps

PULSAtron Series E Plus, Model LPB3, 12GPD 150PSI

Material: W2T467055
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Pulsafeeder's Pulsatron E Plus Series pumps offers manual control over stroke length and stroke rate as standard with the option to choose between 4-20mA and external pace inputs for automatic control. Series E Plus contains a highly reliable timing circuit as well as circuit protection against voltage and current upsets.

This pump features solenoid protection by thermal overload with auto-reset. Twenty distinct models are available, having pressure capabilities to 300 PSI (21 bar) @ 3 GPD (0.5 lph), and flow capacities to 600 GPD (94.6 lph) @ 30 psi (2 bar).

LPB3MA-VTC1-XXX

  • Automatic control available with 4-20mADC direct or external pacing with stop function
  • Manual control by on-line adjustable stroke rate and stroke length
  • Auto-Off-manual switch
  • Highly reliable timing circuit
  • Circuit protection against voltage and current upsets
  • Panel mounted fuse
  • Solenoid protection by thermal overload with auto-reset
  • Water resistant for outdoor and indoor applications
  • Indicator lights panel mounted
  • Guided ball check valve systems to reduce back flow and enhance outstanding priming characteristics
  • Safe and easy priming with durable leak-free bleed valve assembly (standard)
  • Feeders include foot valve/strainer/weight assy., 4 ft. of suction tubing, bleed valve w/4ft. of return tubing, 8 ft. of discharge tubing plus injection/back pressure valve assy

  • Model Number: Model LPB3
  • Part Number: LPB3MA-VTC1-XXX
  • Flow: 12 GPD
  • Maximum Pressure: 150 PSI
  • Turndown Ratio: 100:1
  • Controls: 4-20mADC direct with stop
  • Electrical: 115V/50-60Hz
  • Wet End Material: VTC
  • Connection: 3/8" OD
  • Extras: None

  • Substitute Black UV Resistant Tubing (055)
  • PVDF Tubing (130)
  • Five Function Valve (500)
  • Five Function Degas Valve (520)
  • 15 Gallon ITS Tank System (ITS)
  • European Power Cord (365)
  • No Extras (XXX)

To configure the base model, chose a suffix to add to the original model number.