See All Dual Head Fixed

Stenner Dual Head Fixed Pump 25PSI,FIXED R 170DMP5

Material: W2T443122
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Stenner 170 Series pumps have two pump heads for increased output and control in one pump. Stenner's double head adjustable output metering pump is built with four detachable components: the motor, feed rate control, and two pump heads. Outputs are dependent upon three factors: the rpm of the motor gears, the percentage setting on the feed rate control, and the size of the peristaltic pump tube. 

  • Model Number: Model 170DMP5
  • Part Number: 170FL5A3SUAA
  • Flow: 170 GPD
  • Pressure: 25 PSI
  • Controls: Fixed output
  • Electrical: 120V/60Hz
  • Connection: #5 tube, 3/8" white
  • Tube Material: Santoprene
  • Maximum Operating Temperature: 125 F (52 C)

All Stenner metering pumps have a 3-point roller design in the pump head, which acts as a check valve to prevent back flow, siphoning, overdosing, and loss of prime. Series 170 pump choices include flow rates up to 170 gallons and fixed pump output controls, single adjustable control of both pump head outputs or adjustable output controls For both heads.

170FL5A3SUAA

  • disinfection
  • pH control
  • Corrosion and scale control
  • Oxidation
  • Sanitization 

  • Constructed of FDA approved, NSF listed materials
  • Self-priming against maximum working pressure
  • Foot Valve not required
  • Can run dry and does not clog from dirt and debris
  • Can pump off-gassing solutions without losing prime
  • Interchangeable pump heads and tubes to convert one model to another without having to purchase a new pump
  • Quick and easy tube replacement without tools with the QuickPro pump head