See All Big Blue Housings

Pentek Big Blue, Housing HFPP 3/4" I/O, w/ Drain

Material: W2T835949
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pentair Pentek Big Blue filter housing with drain offers the versatility to meet all of your large-capacity filtration needs, including high-flow and heavy-sediment applications. The extra-large housing allows for greater cartridge capacity, reducing the number of vessels required for high flow rate applications. Sumps are available in both 10" and 20" lengths. The High Flow Polypropylene (HFPP) Cap is available in 3/4", 1", or 1-1/2" NPT inlet and outlet ports. All housings come complete with a 3/8" drain valve. The single large ACME thread closure ensures quick opening and positive sealing.

  • Model Number: Pentek 150689
  • Length: 20"
  • Inlet/Outlet: 3/4" NPT
  • Housing Material: Polypropylene
  • Cap Material: Polypropylene (HFPP)
  • O-Ring: Buna-N
  • Ball Valve: PVC/Buna-N Seals
  • Drain Plug: High Density Polypropylene
  • Temperature Rating: 40-100F (4.4-37.8C)
  • Maximum Pressure: 90 psi (6.2 bar)

150689

  • Large capacity housing suitable for high flow applications
  • Available in 10" and 20" lengths
  • Comes complete with 3/8" drain and drain plug
  • Pressure relief/bleed on inlet side of cap
  • Accepts up to 4-1/2" diameter cartridge