0 is the minimum order quantity for this product. Please check quantity
and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Pulsafeeder's Chem-Tech XPV Series the best in peristaltic pump technology with state of the art control electronics, providing unparalleled performance, control, and value. The Series XPV represents the leading edge of microprocessor performance management that allows a variety of choices of input signal types, and onboard timer programs to customize this pump to any application. Of course, this pump is as rugged and reliable as its fixed speed siblings, the XPF and the XPA.
XP017LVHX
Includes: 5 operating modes (Fixed Speed, Cycle Timer, Daily Timer, Pulse Input, 4-20ma Input), Prime button, water meter input, and Relay Outputs (Stop Input, Low 4-20 Alarm pt, High 4-20 Alarm pt, Circuit Failure, Pump Running)
Reliable metering performance
Mixed fluid capable; inherently degassing
Extended tube life, easy change-out
Rugged, sealed gear train
Chemical resistant materials
Simple installation
Hall effect input
Contacting head water meter input
Model Number: Model 017
Part Number: XP017LVHX
Maximum Flow: 17 GPD
Maximum Pressure: 110 PSI
Electrical: 115V, 60Hz
Connection: High pressure Neoprene with 1/4" tube fittings