Enable high contrast mode
See All Stenner STS Systems

Stenner Feeder 45M1 w/30G 1/4W 120V

Material: W2T474183
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Natural Tank, Adjustable. Stenner™ Classic Series metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45 Series pumps eliminate the need for anti-siphoning valves and diaphragms.

Stenner's adjustable head pumps are built with three detachable components; the motor, feed rate control, and the pump head that can be separated without tools. Outputs are dependent upon the rpm of the motor gears and the size of the peristaltic pump tube. The patented mechanical feed rate control (adjustable models) allows the pump's output to be scaled from 5% to 100% with the simple turn of the dial. Pump includes a 15 gallon natural tank.

S3N45MJL1A1STAA

  • Mounting bracket
  • Spare tube assembly 
  • Injection check valve
  • 20' LDPE polyethylene-NSF/FDA approved suction/discharge tubing (white or black)
  • 1 ceramic (clay) weight
  • 4 connecting nuts
  • 4 Ferrules
  • Instruction booklet

  • Model Number: Model 45M1
  • Part Number: 45MJL1A1STAA
  • Flow: 3 GPD
  • Pressure: 25 PSI
  • Controls: Adjustable output
  • Electrical: 120V/60Hz
  • Connection: #1 tube, 1/4" white
  • Tube Material: Santoprene
  • Maximum Operating Temperature: 125