Enable high contrast mode
See All Stenner STS Systems

Stenner 45M5 Feeder Pump and 15G Natural Tank System

Material: W2T474118
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Stenner Classic Series Metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45 Series pumps eliminate the need For anti-siphoning Valves and diaphragms. Stenner's adjustable head pumps are built with three detachable components; the motor, feed rate control, and the pump head that can be separated without tools. Outputs are dependent upon the rpm of the motor gears and the size of the peristaltic pump tube. The patented mechanical feed rate control (adjustable models) allows the pump's output to be scaled from 5% to 100% with the simple turn of the dial.

Model Number: Model 45M5 Part Number: 45MJL5A1STAA Flow: 50 GPD Pressure: 25 PSI Controls: Adjustable output Electrical: 120V/60Hz Connection: #5 tube, 1/4" white Tube Material: Santoprene Maximum Operating Temperature: 125 F (52 C)

45MJL5A1STAA

Pump includes a 15 gallon natural tank.

drinking water disinfection, swimming pool sanitation, well pumps, poultry and livestock houses, irrigation, and systems with demand-based backup wells Constructed of FDA approved, NSF listed materials Self-priming against maximum working pressure, foot Valve not required Can run dry and does not clog from dirt and debris Can pump off-gassing solutions without losing prime Interchangeable pump heads and tubes to convert one model to another without having to purchase a new pump Quick and easy tube replacement without tools with the QuickPro pump head