Enable high contrast mode
See All Standard Plastic Cartridge Housing

Pentek Standard Housing 3/4" I/O, Black/Clear, w/PR

Material: W2T146038
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Pentek Standard Filter Housings are manufactured of clear, FDA compliant Styrene-Acrylonitrile (SAN). These housings offer excellent chemical resistance and are ideal For many residential, commercial, and industrial applications. 

  • Sump length: 10"
  • Inlet/Outlet: 3/4" NPT
  • Sump: Polypropylene
  • Cap: Reinforced polypropylene
  • O-Ring: Buna-N
  • Temperature Rating: 40F to 125F (4.4C to 51.7C)
  • Maximum Pressure: 125 psi (8.6 bar)
  • Pressure Loss Through Housing: 1 psi @ 10 gpm (0.07 bar @ 38 Lpm)

All are equipped with 3/4" NPT inlet and outlet ports. 10" Standard Filter housings will accommodate a wide range of 2-1/2" to 2-7/8" diameter cartridge. Clear Standard Filter housings offer on-site examination of flow, performance, and cartridge life. They are ideal for a variety of applications.

150435

  • Thick walls for increased strength
  • Buttress threads and uniform walls for easier cartridge change and improved strength
  • Leak-proof sealing with top-seated floating Buna-N O-Ring
  • Tested and certified by NSF International to NSF/ANSI Standard 42 for material and structural integrity requirements.

Specifications