Enable high contrast mode
See All Standard Plastic Cartridge Housing

Pentek 3G Housing 3/4" I/O, Blue/Clear

Material: W2T176094
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pentek 20" 3G standard filter housings feature an innovative 3G design. These housings accept standard double open end (DOE) and Seal-Safe O-Ring sealing cartridge. The O-Ring design offers enhanced cartridge sealing for critical cartridge applications. 

  • Sump length: 20"
  • Inlet/Outlet: 3/4" NPT
  • Sump material: Styrene-Acrylonitrile (SAN)
  • Cap: Reinforced Polypropylene
  • Button Assembly: 300-Series Stainless Steel, EPDM, and Polypropylene
  • O-Ring: Buna-N
  • Maximum Temperature: 125F (51.7C)
  • Maximum Pressure: 125 psi (8.6 bar)

3G standard filter housings are manufactured from clear Styrene-Acrylonitrile (SAN) and are equipped with 3/4" NPT inlet and outlet ports. Clear housings offer on-site examination of the cartridge and have excellent chemical compatibility. 3G standard housings are ideal for many residential, commercial, and industrial applications.

150560

  • Buttress threads and uniform walls for easier cartridge change and improved strength
  • Accepts proprietary seal-safe double O-Ring sealing cartridge as well as standard DOE cartridge
  • Leak-proof sealing with top-sealed floating Buna-N O-Ring
  • Patented design features integral bracket
  • With pressure relief button

Specifications