Standard 10" High Temperature Housing, 3/4" I/O, Black/Black
Material: W2T176074
Unit of Measure #: EA
is the minimum order quantity for this product. Please check quantity
and add to cart again.
Pentek® High Temperature filter housings are an economical alternative to stainless and carbon steel housings. 3/4" NPT housings can withstand temperatures up to165°F (74°C). Excellent chemical compatibility makes High Temperature housings an ideal choice for a wide variety of industrial applications including those involving organic solvents, sea water, alcohol, petroleum, and vegetable oils. They should not be used with ketones.
150193
Ideal for a wide range of industrial applications
Excellent alternative to stainless and carbon housings
Available in 10" and 20" lengths
Durable glass-reinfor ced nylon construction
Accommodate flow rates up to 20 gpm (76 L/min.)
Sump Length: 10"
Inlet/Outlet: 3/4" NPT
Housing: Glass-reinfor ced nylon
Cap: Glass-reinfor ced nylon
O-Ring Housing: 3/4" Silicone
Maximum Dimensions: 12-1/8" x 5-1/8" (308 mm x 130 mm)
Pressure Drop (housing only): 40 125 psi (8.6 bar)