Enable high contrast mode
See All 304SS Housings

Housing, 316L SS with VB, 7 Round, for 20" Code 0/5, NPT

Material: W2T169186
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
This multi-tube housing is made of electropolished 316L stainless steel. This housing accommodates 7 cartridges in 20" lengths, either code 0 (SOE, 2-2-2 O-ring, flat closed end), or code 5 (SOE, 2-2-2 O- ring, spear closed end). The bottom of each housing is fitted with a 3/4" NPTF drain plug and the top of each housing is equipped with a NPTF vent. A V-band clamp closure allows cartridges to be changed quickly and easily.

ZHH000720

  • Maximum recommended flow rate: 70GPM
  • Housing uses electropolished 316L stainless steel construction that is easy to clean and provides maximum corrosion resistance
  • Predrilled support stand legs allows the housing to be secured to the floor or other mounting surface
  • 1/4" NPTF air vent plug on the cover allows for venting before start up

Specifications