Housing, 316 SS w/SB, 12 Round for 40" Code F Cartridges
Material: W2T164531
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
0 is the minimum order quantity for this product. Please check quantity
and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
This multi-tube cartridge filter housing is made of 18 gauge 316 stainless steel. Housings are available to accommodate 10, 20 30 or 40 inch long code F filters (double open end). There is a 1/2" NPT drain plug and a 1/4" NPT vent at the top of the housing. A swing bolt closure allows for quick disassembly for cleaning or service. This cartridge filter housing is ideal for a wide variety of high flow applications that require an economical, high quality housing.
ZHFFI1240
For 40" long Code F filters (DOE)
Uses 316 stainless steel construction for maximum corrosion resistance to deliver years of dependable service
Air vent plug on the cover allows for venting before start up
This housing accommodates liquid flow rates up to 240GPM with operating pressures up to 150 psig (10.3 bar)