Enable high contrast mode

String Wound Prefiltration Cartridges

Evoqua DIGard™ String Wound filters are designed for a variety of prefiltration applications such as SDI (service or portable deionization), reverse osmosis, and CDI (Continuous Deionization) Systems.

DIGard Features:

  • Available with cotton, industrial polypropylene or surfactant free polypropylene media
  • Features a large void volume designed for low-cost, reliable filtration performance with high contaminant-holding capacity
  • Individually wrapped for safety and security
  • Surfactant-free FCPX style filter meets USP Class VI Biological Tests for Plastics requirements
  • FCCA series filters feature 304 stainless steel cores and can withstand temperatures up to 300°F for use in hot water applications.