Enable high contrast mode
See All Standard Carbon Cartridge Filters

Watts Acid Washed Coconut GAC Filter Cartridge, 20" 5UM

Material: W2T429992
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Watts 20" Activated Carbon GAC Filter Cartridge (GAC-BB20) is a water washed (WW) granular activated coconut carbon water filter replacement cartridge used to reduce the bad taste and odor of chlorine in a variety of low-flow applications such as under sink, countertop, and pre/post-reverse osmosis filtration systems. 

  • Length: 20"
  • Diameter: 4-1/2"
  • Filter Media: Water washed coconut shell granular activated carbon
  • Cartridge Body: NSF listed polypropylene
  • Temperature Rating: 40F to 100F (4. 4C to 37. 7C)

This filter may also be used in some humidifying systems, recreational vehicle filtration systems, and food service applications. The Watts GAC-BB20 granular coconut carbon filter features water-washed coconut shell granular activated carbon (GAC) technology for more advanced water filtration.

FCACF20BB

Specifications