Enable high contrast mode
See All Standard Carbon Cartridge Filters

Pentek Carbon Filter FCPCF 10um, Code F

Material: W2T159658
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Evoqua Pulverized Activated Carbon Filters are composed of pre-washed, finely pulverized activated carbon, encapsulated in a depth filtration media of highly purified alpha-cellulose and synthetic fibers for removing chlorine. A depth-type cartridge ensures superior dirt-holding capacity in sediment-laden waters to minimize premature exhaustion while it is being carbon treated. Design includes a thermally bonded outer, nominal 10 micron pre-filtration layer providing for depth filtration in one pass without carbon channeling or media migration.

  • Length: 10"
  • Diameter: 2-3/4"
  • Micron Rating (Nom.): 10
  • Filter Media: Bonded PAC
  • End Caps: Polypropylene
  • Inner/Outer Wraps: Polypropylene
  • Netting: Polyolefin
  • Temperature Rating: 32F to 125F (40C to 52C)
  • Recommended Water Flow Rates: 1 gpm (3.8 lpm)

FCPCF1010

Specifications