Enable high contrast mode
See All Specialty Cartridge Filters

Axeon Refillable Cartridge Filter, Refillable Standard

Material: W2T373859
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

AXEON RFF-Series Refillable Cartridge fit most filter housings and can be customized with any filtration media or resin of choice. Cartridge can be used as a single point of treatment or integrated into a water treatment systems. 

  • Length: 20"
  • Diameter: 2-1/2"
  • Cartridge Body: High-density Polyethylene (HDPE)
  • End Caps: Polypropylene
  • Brackets on End Caps: Polypropylene
  • Filter Pad on End Cap: Polypropylene
  • Gasket: Thermoplastic Elastomer (TPE) 5 Micron
  • Sediment Filter: Polypropylene

AXEON RFF-Series refillable cartridges come with a built-in mesh barrier to keep the media from being washed out of the filter cartridge. These durable cartridges offer flexibility and high quality without many of common problems associated with other empty cartridge designs.

200701

  • High Capacity
  • Flip Proof Seal
  • Premium Resins
  • Optimized for Post-RO
  • For Ultra-High Purity Water
  • Superior Quality and Cost Savings
  • Body Materials FDA Approved
  • Made in the USA