Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('en-US','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('en-US','USD')}}
Checkout
You will not be charged yet.
Big Blue Carbon

Pentek Big Blue Carbon Filter CFB-Plus 10 Micron

Material: W2T373835
Unit of Measure #: EA
List Price
${{finalPrice | intlNumber('en-US','USD')}}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
${{finalPrice | intlNumber('en-US','USD')}}

Pentek CFB-Plus 10BB Cartridge offer chlorine taste and odor reduction and the highest sediment reduction found in a carbon cartridge. 

  • Length: 9-3/4"
  • Diameter: 4-1/2"
  • Micron rating (Nom.): 5-10
  • Filter media: Bonded PAC
  • End caps: Polypropylene
  • Netting: Polyethylene
  • Gaskets: Santoprene
  • Temperature rating: 40F to 180F (4.4C to 82.2C)
  • Clean filter pressure Drop: 2.5 psi @ 2 gpm (0.17 bar @ 7.6 L/min)
  • Estimated capacity: >25,000 gallons @ 2 gpm (estimated capacity tested at given flow rate using 2 ppm free available chlorine to 0.5 ppm breakthrough)

CFB-Plus Series products are modified molded blocks manufactured using Pentek's proprietary Fibredyne technology. Fibredyne creates a unique filter media by attaching powdered activated carbon onto a cellulose-free synthetic fiber matrix. The result is a single cartridge that combines the benefits of both a sediment filter and a carbon block into a single cartridge with two times the chlorine taste and odor reduction and dirt-holding capacity of traditional blocks. In addition, this technology will not release fines into the effluent stream due to a unique post-filtration layer that is fused to the carbon/fiber media blend.

255677-43

  • Premium dirt holding capacity
  • Premium chlorine taste and odor and bad taste and odor reduction

Specifications