Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('en-US','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('en-US','USD')}}
Checkout
You will not be charged yet.
Big Blue Carbon

Pentek Big Blue Carbon Filter CBC 0. 5 Micron

Material: W2T158048
Unit of Measure #: EA
List Price
${{finalPrice | intlNumber('en-US','USD')}}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
${{finalPrice | intlNumber('en-US','USD')}}

Pentek CBC-BB Cartridge are highly effective at reducing unwanted taste, odor and chlorine from potable drinking water. The unique structure of the carbon block enables it to reduce Giardia, Cryptosporidium, Entamoeba, Toxoplasma cysts, and fine sediment particles down to 0. 5 microns. 

  • Length: 9-3/4"
  • Diameter: 4-5/8"
  • Micron rating (Nom.): 0.5
  • Filter media: Bonded PAC
  • End caps: Polypropylene
  • Inner/Outer wraps: Polyolefin
  • Netting: Polyethylene
  • Gaskets: Buna-N
  • Temperature rating: 40F to 180F (4.4C to 82.2C)
  • Clean filter pressure drop: 20 psi @ 2 gpm (1.37 bar @ 7.6 L/min)
  • Estimated Capacity: 50,000 gallons @ 2 gpm (estimated capacity tested at given flow rate using 2 ppm free available chlorine to 0.5 ppm breakthrough)

CBC Series Cartridges are manufactured using a patented process and made entirely from FDA-compliant materials. They are an ideal choice for a wide range of residential, food service, commercial, and industrial applications. They also make excellent polishing filters or pre-filters in applications requiring fine filtration and high capacity.

155170-43

  • Reduces cysts such as Cryptosporidium and Giardia by mechanical means
  • Premium high capacity bad taste and odor, and chlorine taste and odor reduction
  • Enhanced dirt-holding capacity

Specifications