Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('en-US','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('en-US','USD')}}
Checkout
You will not be charged yet.
See All Big Blue Carbon

Pentek Big Blue Carbon Filter 155247-43

Material: W2T167808
Unit of Measure #: EA
List Price
${{finalPrice | intlNumber('en-US','USD')}}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
${{finalPrice | intlNumber('en-US','USD')}}

Pentek RFC Series Cartridge are constructed with a 70-micron porous polyethylene outer shell and durable polypropylene end caps. The 4-1/2" OD Cartridge incorporates a spun polypropylene core. Sandwiched between the outer shell and the core is a bed of granular activated carbon (GAC). 

  • Length: 20"
  • Diameter: 4-1/2"
  • Filter media: Granular activated carbon
  • End caps: Polypropylene
  • Outer shell: Polyethylene
  • Inner/Outer wrap: Polypropylene
  • Gaskets: Buna-N
  • Temperature rating: 40F to 125F (4.4C to 51.7C)
  • Clean filter pressure drop: 0.9 psi @ 4 gpm (0.06 bar @ 15.1 L/min)
  • Estimated capacity: 100,000 gallons @ 4 gpm (estimated capacity tested at given flow rate using 2 ppm free available chlorine to 0.5 ppm breakthrough)

The unique radial flow design offers the benefits of granular activated carbon (GAC) filtration, such as low pressure drop, while significantly reducing the release of carbon fines commonly associated with GAC style Cartridge. RFC Series Cartridge are ideal For point-of-entry (POE) and other high flow rate applications.

155247-43

  • Provides effective chlorine taste and odor reduction
  • Unique design reduces carbon fines in filtered water
  • Ideal for point-of-entry (POE) and other high flow rate applications
  • Available in a wide variety of sizes

Specifications