Cart

{{ successMessage }}
{{item.orderingCode}}
Qty: {{ item.quantity }}
{{currencySymbol}}{{item.pricing.totalPrice | intlNumber('en-US','USD')}}
Subtotal ({{totalQty}} {{totalQty === 1 ? "item" : "items"}}):
{{currencySymbol}}{{cartSummary.total | intlNumber('en-US','USD')}}
Checkout
You will not be charged yet.
See All Big Blue Carbon

Harmsco Double Length Carbon Filter HAC-BB-20-W

Material: W2T374388
Unit of Measure #: EA
List Price
${{finalPrice | intlNumber('en-US','USD')}}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
${{finalPrice | intlNumber('en-US','USD')}}

Harmsco activated carbon filters have high carbon content for superior performance and long life. HAC-BB-20W lead removal cartridges employ the use of a specially formulated ceramic lead removal matrix plus pulverized activated carbon to reduce lead concentrations up to 99% with very short contact time. The cartridge's adsorbent material works well in hard water and in the presence of iron and manganese. HAC-BB-20W Cartridge can be used for residential or commercial drinking water, food and beverage filtration, industrial water filtration, and marine/aquatic water filtration.

  • Length: 20"
  • Diameter: 4-1/2"
  • Micron Rating (Nom.): 5
  • Filter Media: Bonded PAC
  • Temperature Limit: 160F (71C)

Length: 20" Diameter: 4-1/2" Micron Rating (Nom. ): 5 Filter Media: Bonded PAC Temperature Limit: 160F (71C)

HAC-BB-20-W

  • 100% coconut shell carbon
  • Dual stage depth filtration
  • Heat fused inner layer
  • FDA approved components
  • Radial flow design
  • Available in a variety of sizes and flow rates

Specifications