Enable high contrast mode
See All Liquid Phase Carbons

UltraCarb® Activated Carbon 1240 27LB PB

Material: W3T185206
Unit of Measure #: EA
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

UltraCarb 1240 27LB PB high activity granular activated carbon is manufactured from selected grades of bituminous coal and activated under rigidly controlled conditions by high temperature steam activation. 

  • Standard package is 27 lbs. / bag (1.0 cuft.)
  • 48 bags / pallet
  • Particle size is 12 x 40 mesh

UltraCarb carbon is designed to efficiently purify and/or decolorize many aqueous and organic liquids. It is used in the oil refining and gas processing industries in the purification of circulating amine streams, glycol dehydration units and gas purification units. It provides excellent adsorption characteristics when used in slipstream treatment applications. UltraCarb high-density carbon has a large pore volume and high surface area. Its pore structure has been carefully designed for the adsorption of both high and low molecular weight impurities which are typically found as contaminants in closed loop circulating streams. Its particle size has been selected to give optimum adsorption characteristics and low resistance to flow.

UC1240PB27

Shipment of this product by air is prohibited by U. S. Federal Regulations. Please select a GROUND SHIPPING method during checkout.