Enable high contrast mode
See All Liquid Phase Carbons

AquaCarb® Activated Carbon 1240AWC 27LB PB

Material: W3T185309
Unit of Measure #: EA
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

AquaCarb 1240AWC 27LB PB is a high activity coconut shell based granular activated carbon. This hard, attrition resistant high surface area carbon is designed to remove difficult to adsorb organics from potable, waste and process water. It is especially effective for adsorbing chlorine, disinfection by-products, TCE, PCE, MTBE and other trace level organics. 

  • Standard package is 27 lbs. / bag (1.0 cuft.)
  • 48 bags / pallet
  • Particle size is 12 x 40 mesh

 

AquaCarb 1240AWC is acid washed yielding a very low ash content, pH neutral carbon that is ideally suited for use in potable water and high purity water systems for the microelectronics and other industries. Acid washed carbons are suitable for chlorine and trace organic removal.

AC1240AWCPB27

Coconut /NSF Standard 61 classified for use in potable water applications.

Shipment of this product by air is prohibited by U. S. Federal Regulations. Please select a GROUND SHIPPING method during checkout.