See All Restraints

EB Seal-Only Line Cap, IPS Steel Pipe

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field
  • Pipe sizes 1/2" and up IPS
  • 5", 7", 12", 16" and 24" standard lengths
  • Plain or conductive gaskets
  • Shop coat or epoxy finish

Smith-Blair Line Caps are utilized to end a pipe line for abandonment or future expansion of the pipeline.