Enable high contrast mode
See All VAF™ Screen Filters

Cooling Tower Treatment System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Systems designed to control cooling basin zone filtration to overcome wasted inefficiencies and high power consumption.

  • Low cost solution for the removal of particulate from cooling tower basin water
  • Based on the micron selected (50 micron standard), the removal of all solids to the specified micron rating, can be achieved in a matter of hours not days
  • Particulate removal efficiency is not affected by the specific gravity of the particulate or by varying flow rates through the screen filter
  • The inclusion of agitation nozzles reduces tower blow down cycles, water waste, equipment maintenance and chemical use

The X™ Systems proprietary enhanced energy conservation package includes a PLC/VFD pump control, as well as basin zone control, which allows for smaller pumps to be used on large or even multiple cooling towers. As a part of the energy conservation system, a constant pressure is maintained in the supply lines for most efficient eductor nozzle performance.

The most unique feature of the X System is its ability to clean large or multiple cooling tower basins with only a small number of eductor nozzles by grouping them into cleaning zones. The specialized zone controller that is included with each package controls each zone by a 24/7/30-day calendar program that can be customized by the end user.

When used in conjunction with turbulator eductor nozzles, the X System efficiently maintains a clean tower basin by removing all particulate, even as light as algae or as small as silt, without interrupting the facility's processes.

  • Cooling tower basin zone control
  • Pump fault alarms
  • Motor protection
  • Dry pump protection
  • Impeller anti-jam
  • Flow meter data logging
  • Ethernet/IP
  • PROFINET
  • Proper installation and orientation of the turbulator nozzles result in effective basin agitation at nozzle pressure between 0.5 and 4 bar (10 to 50 psi).

Enhanced energy conservation package includes a PLC/VFD pump control, as well as basin zone control, which allows for smaller pumps to be used on large or even multiple cooling towers. As a part of the energy conservation system, a constant pressure is maintained in the supply lines for most efficient eductor nozzle performance.

When used in conjunction with cooling tower filter skids that include a pump, turbulator agitation nozzles will keep solids suspended for removal and significantly reduce tower "blow down" cycles, water waste, equipment waste, and chemical use.