Enable high contrast mode
See All Electrochlorination Systems

Chloropac® Marine Growth Prevention System

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

More than 40 years of proven application utilizing in-situ self cleaning Chloropac® cells generating sodium hypochlorite.

  • Generation is on-site so there is no storage, handling or movement of hazardous chemicals
  • IP44 and IP56 (ATEX & IECeX versions) electrical enclosures with easy access and reduced footprint

CAPAC® and Chloropac® systems for efficient vessel operation

Chloropac® systems produce, in situ, a dilute, safe solution of sodium hypochlorite for direct injection into the water circuit for prevention of growth of common marine species.

Our advanced electrolyzer technology, available in a choice of basic cell designs — coupled with our long standing expertise in anode and system development — has freed thousands of customers worldwide from the cost of purchasing and the danger of handling harsh chemicals associated with other technologies.

Evoqua's Chloropac system utilizes Concentric Tube Electrolysis (CTE) cells to provide the efficient chlorine generation with high internal velocities to keep the cell active surfaces clean. Chloropac system cells are available in a wide capacities, thus enabling the Chloropac cells to be packaged in to standard electrolyzer or a full packaged system that are both compact and with significant weight savings. This allows systems to pass through standard hatchways, corridors and into existing footprints with ease. This patented technology is self cleaning so does not require costly acid washing – leaving you to run you platform, vessel or plant, and not worry about biofouling issues.

Read our recent article on WorkBoat.com and the Chloropac System FAQs to learn more. 

  • Compact, modular design
  • Safe and low maintenance, simple sealing plastic outer shell and safe access to electrical connections.
  • High output availability —no off line acid cleaning required.
  • Individual Chloropac® system cells easily removed and replaced with minimal downtime
  • Environmentally safe method, no chemical storage or discharge of heavy metals to the aquatic environment
  • Highly configurable system solutions with the fewest cells possible.
  • Chloropac system cells can be retro-fitted to existing CTE electrolyzers
  • Genuie replacement cell parts for older generation Chloropac system cells and Electrocatalytic Systems.

  • Configured skid mounted packages for easy ingress for offshore and marine applications
  • Larger capacities gained through flexible building block concept
  • Self-cleaning can realize up to 20% cost saving in OPEX over lifetime of your vessel.

  • Chloropac® system - 3S up to 6kg/h
    *@ 20oC and 19 g/l chloride
  • Chloropac® system - 3L up to 15 kg/h
    *@ 20oC and 19 g/l chloride

  • Chloropac® system - 4M up to 6 kg/h
    *@ 20oC and 19 g/l chloride
  • Chloropac® system - 3L up to 15 kg/h
    *@ 20oC and 19 g/l chloride
  • Chloropac® system - 5T up to 40 kg/h
    *@ 20oC and 19 g/l chloride