Enable high contrast mode
See All pH / ORP Calibration Solutions

Myron L Calibration Solution pH 10 BUFFER SOLUTION QT.

Material: W2T462274
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Myron L pH Buffer Solutions are factory calibrated with NIST traceable standard solutions having specific conductivity/ppm values. Myron L Company standard solutions are made under strictly controlled conditions using reagent grade salts. These salts are mixed with deionized water having a resistivity of at least 5 megohms-cm purity. pH solutions are mold inhibited and accurate to within + 0. 01 pH units @ 25C and are traceable to NIST certified pH references and are color-coded for instant identification.

  • Model Number: Myron L 10Q
  • Accuracy: 1%
  • Parameters: pH (0-14)
  • Color Code: Blue
  • Shelf Life (Months): 12
  • Volume: Quart