Enable high contrast mode
See All pH / ORP Calibration Solutions

Digital pH Sensor, Convertible Ryton Body, TC

Material: W2T300742
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Ryton, Convertible Body Style, 4.5m Analog Cable, General Purpose Glass pH Electrode, Pt 1000 Temperature Compensation, Cold Temperature Operation Fill, includes 6120600 Digital Gateway for Connecting to sc Controller and a 6122400 1m (3ft) Digital Extension Cable. These combination sensors are designed for specialty applications for immersion or in-line mounting.

The reference cell features a double- junction design for extended service life, and a built-in solution ground. The body is molded from chemically-resistant Ryton®, and the reference junction is coaxial porous Telomere;. All sensors are rated 0 to 105°C up to 100 psig, and have integral 4.5 m (15 ft.) cables with tinned leads. The PC-series (for pH) and RCseries (for ORP) combination sensors are ideal for measuring mild and aggressive media.

DPC1R1A