Enable high contrast mode
See All Residential Membranes

Suez Purtrex Plus Filter Cartridge PXP.Zs 01-10-PW

Material: W2T836831
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
The Purtrex Plus depth Filter is an exceptional value For general applications where long life, high purity and low change-out frequency are required. Produced through Suez Water & Process Technologies� patented Z. Plex Filter manufacturing technology, Purtrex Plus is a 100% pure polypropylene depth Filter with excellent performance. Purtrex Plus's 3-dimensional Filter matrix provides lower pressure drop and high dirt holding capacity. This translates to longer life and fewer change-outs than existing String-wound or resin-bonded Filters. Purtrex Plus's melt-bonded exterior and core ensures no media migration.

Model Number: GE PXP. Zs 01-10-PW Product Number: 3048870 Length: 10" Micron Rating: 1 End #1 Adapter: Flat End #2 Adapter: Flat Filtration Media: Polypropylene End Cap and Adapters: Polypropylene

3048870

Potable water filtration Chemical filtration - wide chemical compatibility Beverage Electronics Meets FDA compliance For food and beverage contact

Specifications