Enable high contrast mode
See All Industrial Grade Cation

Evoqua Ion Exchange RESIN C-211 (H) CATION

Material: W2T128322
Unit of Measure #: FT3
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Evoqua C-211 is a hydrogen form 8% cross-linked gel, strong acid cation resin in bead form. The resin has a high exchange capacity, excellent stability at elevated temperatures, and good chemical resistance over a wide pH range. This resin is typically used in deionization and chemical processing applications.

  • Model Number: C-211
  • Ionic Form as Shipped: H+ form
  • Shipping Weight: 50 lbs/ft3
  • Total Exchange Capacity (eq/L): 1.8 (H+ Form)*
  • Particle Size (+16 -50 Mesh)%: 5,1
  • Moisture Holding Capacity: 50 to 56% (H+ Form)*
  • Maximum Operating Temperature: 120C (250F)

*These properties are typical but do not constitute specifications.

109002711

  • Superior quality resins are tested to meet stringent performance specifications
  • Competitive price with lower operating and life cycle costs
  • Equal to or better performance for the dosage
  • Process performance guarantees available
  • Extensive technical and resin application support
  • Certificates of Analysis, Certificates of Conformance and shelf life statements are available
  • QA/QC meets ANSI/ASME NQA-1, 10CFR50 (Appendix B), and 10CFR21compliance to Nuclear Safety requirements