Enable high contrast mode
See All 8" Seawater Membranes

Suez AD Series Seawater AD-400 34 RO Membrane

Material: W2T836804
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The AD Series family of proprietary thin film reverse osmosis membrane elements, is characterized by an excellent sodium chloride rejection. 

  • Model: GE AG-400, 34
  • Product Number: 3056654
  • Length: 40"
  • Diameter: 8"
  • Active Membrane: 400 ft²
  • Membrane Type: Fiberglass
  • Outer Shell: Tape-wrapped
  • Operating Pressure: 800 PSI
  • Maximum Pressure: 1,200 PSI
  • Permeate Flow Rate: 7,000 GPD
  • Nominal Salt Rejection: 99.8%

AD series is selected when high quality permeate is demanded from seawater that is relatively high in TDS. AD series new membrane chemistry provides excellent rejection characteristics when operated at seawater operating conditions (pressures exceeding 800psi (5,516kPa) and elevated temperatures).

3056654

  • Maximum Operating Temperature: 122F (50C)
  • Chlorine Tolerance: 1000 PPM
  • pH Range, Optimum Rejection: 7.0-7.5
  • Maximum Feed Water Turbidity (NTU): 1
  • Maximum Feed Water Silt Density Index (SDI): 5

Specifications