Enable high contrast mode
See All 8" Seawater Membranes

LG Chem Seawater RO Membrane SW 440 SR G2, 8 inch

Material: W2T871038
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

The next-generation LG SW G2 membranes have achieved record-breaking 99.89% rejection, improving the product quality up to 45% compared with the conventional technology.

  • Length: 8"
  • Type: Seawater
  • Active Membrane: 440 ft²
  • Permeate Flow: 6,600 gpd
  • 99.89% salt rejection
  • 93% boron rejection

With enhanced Thin Film Nanocomposite (TFN) technology, LG SW G2 membranes can significantly reduce the cost of desalination. LG SW SR (Super Rejection) membranes offer the highest rejection For the best product water quality; suitable For high salinity seawater applications.

LG SW 440 SR G2

South Korea

8421210000

  • Improved permeate quality without increasing operating pressure
  • Reduced energy cost without sacrificing the permeate quality
  • Reduced capital and operation costs for multi-pass SWRO systems

Specifications