Enable high contrast mode
See All 8" Seawater Membranes

LG Chem Seawater RO Membrane SW 440 GR, 8 inch

Material: W2T857387
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

LG SW GR (Great Rejection) membranes offer a combination of high rejection and low energy requirements to reduce the total cost of desalination; suitable for high salinity seawater applications. 

  • Diameter: 8"
  • Type: Seawater
  • Active Membrane: 440 ft²
  • Active Membrane: 8,250 gpd
  • Salt Rejection: 99. 85%
  • Boron Rejection: 93% boron rejection

LG Chem's NanoH2O Seawater RO membranes, incorporated with innovative Thin Film Nanocomposite (TFN) technology, reduce the cost of desalination while delivering superior water quality. Their seawater RO membranes provide industry-leading salt rejection and produce 20% more flow than membranes manufactured with conventional technologies. 

LG SW 440 GR

South Korea

8421210000

Specifications