Enable high contrast mode
See All 8" Seawater Membranes

LG Chem Seawater RO Membrane SW 440 ES, 8 inch

Material: W2T857383
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

LG SW ES (Energy Saving) seawater RO membranes, incorporated with innovative Thin Film Nanocomposite (TFN) technology, reduce the cost of desalination while delivering superior water quality. 

  • Length: 8"
  • Type: Seawater
  • Active Membrane: 440 ft²
  • Permeate Flow: 15,070 gpd
  • 99.8% salt rejection
  • 89% boron rejection

LG Chem's thin-film nanocomposite (TFN) membranes lower water treatment costs by improving energy efficiency and productivity. Their seawater RO membranes provide industry leading salt rejection and produce 20% more flow than membranes manufactured with conventional technologies

LG SW 440 ES

South Korea

8421210000

  • Higher flux with requisite salt rejection
  • Standard 8-inch spiral wound element design
  • Easy to retrofit existing RO plants
  • NSF Standard 61 Certified

Specifications