Enable high contrast mode
See All 8" Seawater Membranes

Hydranautics Seawater RO Membrane SWC6MAX

Material: W2T477960
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Hydranautics SWC seawater desalination membranes are high productivity elements offering the highest levels of salt rejection and a consistently pure end product. 

  • Model Name: SWC6 Max
  • Length: 40"
  • Diameter: 8"
  • Weight: 36 lbs
  • 28mil feed spacer
  • Active Membrane: 440 ft2
  • Membrane Type: Composite Polyamide
  • Operating Pressure: 800 PSI
  • Maximum Pressure: 1200 PSI
  • Permeate Flow Rate: 13,200 GPD
  • Nominal Salt Rejection: 99. 8%

Membrane Formulations are designed to accommodate varying levels of seawater salinities worldwide with reliable field-proven performance. The SWC6 Max features 10% more membrane surface area than the SWC6 element. Pricing is listed For membrane quantities up to 12. For pricing on quantities larger than 12 elements, please contact customerservice@evoqua. com to get a quote from a local salesperson.

Previously part number CDHYSWC6MAX

  • High permeate flow
  • High salt rejection - 99. 8% (99. 7% minimum)
  • 92% boron rejection
  • Lowest biological and colloidal fouling
  • Greater tolerance to high pH cleanings
  • Lower energy consumptioN

Maximum Operating Temperature: 113F (45C) Chlorine Tolerance: 0. 1 PPM pH Range, Continuous Operation: 2-11 pH Range, Short Term Cleaning (30min): 1-13 Maximum Feed Water Turbidity (NTU): 1 Maximum Feed Water Silt Density Index (SDI): 5 Maximum Pressure Drop For Each Element: 10 psi Maximum Feed Flow: 75 GPM

Specifications