Enable high contrast mode
See All 8" Seawater Membranes

Hydranautics Seawater RO Membrane SWC5MAX

Material: W2T555370
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

Hydranautics SWC seawater desalination membranes are high productivity elements offering the highest levels of salt rejection and a consistently pure end product. 

  • Model Name: SWC5 MAX
  • Length: 40"
  • Diameter: 8"
  • Weight: 36 lbs
  • Feed Spacer: 28 mil
  • Active Membrane: 440 ft²
  • Membrane Type: Composite Polyamide
  • Operating Pressure: 800 PSI
  • Maximum Pressure: 1200 PSI
  • Permeate Flow Rate: 9900 GPD
  • Nominal Salt Rejection: 99.8%

Membrane Formulations are designed to accommodate varying levels of seawater salinities worldwide with reliable field-proven performance. The SWC5 Max is designed to offer the perfect combination of high flow, and superior salt and boron rejection with low operating pressures.

SWC5

  • High permeate flow
  • High salt rejection - 99.8% (99.7% minimum)
  • 92% boron rejection
  • Lowest biological and colloidal fouling
  • Greater tolerance to high pH cleanings
  • Lower energy consumption

  • Maximum Operating Temperature: 113F (45C)
  • Chlorine Tolerance: 0.1 PPM
  • pH Range, Continuous Operation: 2-11
  • pH Range, Short Term Cleaning (30min): 1-13
  • Maximum Feed Water Turbidity (NTU): 1
  • Maximum Feed Water Silt Density Index (SDI): 5
  • Maximum Pressure Drop For Each Element: 10 psi
  • Maximum Feed Flow: 75 GPM

Specifications